Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
200 SVT-30
ORDERNO
Article-number
200 SVT-30
WDWOF
Wheel-Ø without flange
168 mm
WDWF
Wheel-Ø with flange
200 mm
WW
Wheel width
50 mm
LC
Load capacity
3270 kg
HW
Hub width
50 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
30 H7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices